6.82 __SMUAD, __SMUADX, __SMUSD, __SMUSDX Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv6 or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Suggested Replacement
__SMUAD, __SMUADX, __SMUSD, __SMUSDX
Caveats
None.
Examples
Consider migrating IAR code such
as:
unsigned int __SMUxxx(unsigned int, unsigned int);to
MPLAB XC codes similar to:__SMUAD();Further Information
None.