6.32 __get_IPSR Intrinsic Function
Returns the value of the IPSR register (Interrupt Program Status Register). This intrinsic function can only be used in privileged mode and is only available for Cortex-M devices.
Suggested Replacement
__get_IPSR
Caveats
None.
Examples
unsigned int __get_IPSR(void);
Further Information
None.