6.44 __PKHBT Intrinsic Function
Inserts a PKHBT instruction, with an optionally shifted operand
(LSL) for count in the range 1–31.
This intrinsic function requires an Arm v6 architecture or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Suggested Replacement
__PKHBT
Caveats
None.
Examples
void __PKHBT(void);
Further Information
None.