6.92 __SXTAB16, __SXTB16 Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv6 or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Suggested Replacement
__SXTAB16, __SXTB16
Caveats
None.
Examples
unsigned int __SXTxxx(unsigned int, unsigned int);
Further Information
None.