6.79 __SMLALD, __SMLALDX, __SMLSLD, __SMLSLDX Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv6 or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Suggested Replacement
__SMLALD, __SMLALDX, __SMLSLD, __SMLSLDX
Caveats
None.
Examples
unsigned long long __SMLxxx(unsigned int, unsigned int, unsigned long long);
Further Information
None.