6.49 __QADD8, __QADD16, __QASX, __QSAX, __QSUB8, __QSUB16 Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv6 or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Suggested Replacement
__QADD8
__QADD16
__QASX
__QSAX
__QSUB8
__QSUB16
Caveats
None.
Examples
unsigned int __Qxxx(unsigned int, unsigned int);
Further Information
None.