6.93 __TT, __TTT, __TTA, __TTAT Intrinsic Function
Inserts the specified instruction. Avoid using these intrinsic functions
directly. Instead use the functions cmse_TT,
cmse_TTT, cmse_TT_fptr,
and cmse_TTT_fptr, which are defined in the header
file arm_cmse.h.
Note: XC32 pass to the compiler
-mcmse.Suggested Replacement
cmse_TT
cmse_TTT
cmse_TTA
cmse_TTAT
Caveats
None.
Examples
Consider migrating IAR code such
as:
unsigned int __TT(unsigned int);
unsigned int __TTT(unsugned int);
unsigned int __TTA(unsigned int);
unsigned int __TTAT(unsigned int);
to
MPLAB XC codes similar
to:cmse_address_info_t cmse_TT (void *)
cmse_address_info_t cmse_TTT (void *)
cmse_address_info_t cmse_TTA (void *)
cmse_address_info_t cmse_TTAT (void *)
Further Information
None.