6.53 __RBIT Intrinsic Function
Inserts an RBIT instruction, which reverses the bit order in a 32-bit
register. If the RBIT instruction is not available, a separate sequence
of instructions is inserted to achieve the same result.
Suggested Replacement
__RBIT
Caveats
None.
Examples
unsigned int __RBIT(unsigned int);
Further Information
None.