6.60 __SADD8, __SADD16, __SASX, __SSAX, __SSUB8, __SSUB16 Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv6 or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Suggested Replacement
__SADD8, __SADD16, __SASX, __SSAX, __SSUB8, __SSUB16
Caveats
None.
Examples
unsigned int __Sxxx(unsigned int, unsigned int);
Further Information
None.