6.71 __set_PSP Intrinsic Function
Sets the value of the PSP register (Process Stack Pointer).
This intrinsic function can only be used in privileged mode, and is only available for Cortex-M devices.
Suggested Replacement
__set_PSP
Caveats
None.
Examples
void __set_PSP(unsigned int);
Further Information
None.