6.90 __STREXB, __STREXH Intrinsic Function
Inserts the specified instruction.
The __STREXB and STREXH intrinsic functions
require architecture Armv6K or Armv7 for Arm mode, and Armv7 or baseline
Armv8-M for Thumb mode.
Suggested Replacement
__STREXB, __STREXH
Caveats
None
Examples
unsigned int __STREXB(unsigned char, unsigned char *);
unsigned int __STREXH(unsigned short, unsigned short *);
Further Information
None.