6.22 __enable_interrupt Intrinsic Function
Enable interrupts.
For Cortex-M devices, it resets the execution priority level to default by clearing the
priority mask bit, PRIMASK.
Suggested Replacement
__set_PRIMASK(0)
Caveats
None.
Examples
Consider migrating IAR code such
as:
void __enable_interrupt(void); to MPLAB XC codes similar
to:__SET_PRIMASK(0); Further Information
None.