6.26 __get_BASEPRI Intrinsic Function
Returns the value of the BASEPRI register. This intrinsic function can only be
used in privileged mode and it requires a Cortex-M3, Cortex-M4, or Cortex-M7 device.
Suggested Replacement
__get_BASEPRI
Caveats
None.
Examples
Consider migrating IAR code such
as:
unsigned int __get_BASEPRI(void);to MPLAB XC codes similar
to:__get_BASEPRI();Further Information
None.