6.77 __SMLAD, __SMLADX, __SMLSD, __SMLSDX Intrinsic Function
Inserts the specified instruction.
These intrinsic functions require architecture Armv6 or higher for Arm mode, and Armv7-A, Armv7-R, or Armv7E-M for Thumb mode.
Suggested Replacement
__SMLAD, __SMLADX, __SMLSD, __SMLSDX
Caveats
None.
Examples
unsigned int __SMLxxx(unsigned int, unsigned int, unsigned int);
Further Information
None.