22.20.10 timer_remove_all_constraints

Removes all timing constraints in the current design.

timer_remove_all_constraints

Arguments

None

Supported Families

All

Exceptions

None

Examples The following example removes all of the constraints from the design and then commits the changes: timer_remove_all_constraints

timer_commit

See Also

timer_commit

Tcl documentation conventions