22.20.4 timer_commit
Saves the changes made to constraints into the Designer database.
timer_commit
Arguments
None
Supported Families
All
Exceptions
For the ProASIC3/E, ProASICPLUS, ProASIC, Axcelerator, eX, and SX-A families, Microchip recommends that you use import_source. This automatically commits constraints to the design database.
Examples
timer commit
See Also
import_sourcetimer restoreTcl documentation conventions