22.20.18 report (Timing) using Timer
report -type timer [-sortby {value}] \
[-maxpaths value] [-case {value}] \
[-setup hold {value}] filenameArguments
-type timer
Specifies the type of report to generate.
-sortby {value}
Specifies whether to sort the paths by actual delays or slack delays. The default is sort by slack. This option is available only if you entered timing constraints. The following table shows the acceptable values for this argument:
| Value | Description |
|---|---|
| actual | Specifies the path delay between two points in your design. |
| slack | Specifies the delay difference between a timing constraint entered in Timer and the actual delay of a path. |
-maxpaths value
Specifies the maximum number of paths reported for each section in the Timing report. The default is 100.
-case {value}
Specifies the operating conditions Timer uses to calculate delays. Operating conditions change depending on the Worst, Typical, or Best case selection. The following table shows the acceptable values for this argument:
| Value | Description |
|---|---|
| worst | 0 degrees centigrade (the default value) |
| typical | 25 degrees centigrade |
| best | 70 degrees centigrade |
-setup_hold {value}
Adds specific sections to the timing report, including external setup and hold as well as clock-to-out timing information. The value for this argument is on or off.
filename
Specifies the name and destination of the timing report.
Supported Families
SX, MX, 3200DX, and ACT families
Examples
report -type timer -case worst -maxpaths 10 -sortby slack timer_report.txtSee Also
Generate reports
report
Tcl documentation conventions