22.20.19 report (Timing Violations) using Timer

Creates a report of constraint results sorted by slack. You can view Max Delay violations and Min Delay violations in the report.

report -type timing_violation filename

Arguments

-type timing_violation

Specifies the type of report to generate.

filename

Specifies the name and destination of the timing violation report.

Supported Families

SX, MX, 3200DX, and ACT families

Examples

This example generates a timing violations report and saves it to a file named violation_rpt.txt:

report -type timing_violations violation_rpt.txt

See Also

report

Tcl documentation conventions