22.20.5 timer_get_clock_actuals

Displays the actual clock frequency in the Log window, when the timing analysis tool is initiated.

timer_get_clock_actuals -clock clock_name

Arguments

-clock clock_name

Specifies the name of the clock with the frequency (or period) to display.

Supported Families

All

Exceptions

None

Examples

This example displays the actual clock frequency of clock clk1 in the Log window: timer_get_clock_actuals -clock clkl

See Also

timer get clock constraints

Tcl documentation conventions