22.20.6 timer_get_clock_constraints
Returns the constraints (period, frequency, and duty
cycle) on the specified clock. timer_get_clock_constraints -clock clock
name
Arguments
-clock clock_name
Specifies the name of the clock with the constraint to display.
Supported Families
All
Exceptions
None
Examples
The following example displays the clock constraints on the clock clk in the Log window:
timer_get_clock_constraints -clock clk
See Also
timer get clock actuals
Tcl documentation conventions