22.20.2 timer_add_pass
Adds a pin to the list of pins that the path must be shown passing through in the timing analysis
tool.
timer_add_pass -pin pin_nameArguments-pin pin_nameSpecifies
the name of the pin to be included for displaying the timing path through it.Supported Families
All
DescriptionWhen you set a pass on a module pin, you can see a path through individual pins.
ExceptionsFor the ProASIC3/E, ProASIC PLUS, ProASIC, Axcelerator, eX, and SX-A families, the timing analysis tool ignores the timer_add_pass command.
Examples
- This example adds a pass through the pin "reg_q_a_0_:CLK":
timer_add_pass -pin {reg_q_a_0_:CLK}This example adds a pass through a clear pin "reg_q_a_0_:CLR":timer_add_pass -pin {reg_q_a_0_:CLR}See Also - timer add stop
- Tcl documentation conventions