10.4.2.1 FIFO Flag Controller I/O Description

The following table lists the I/O ports of the FIFO Flag Controller.

Table 10-158. I/O Description
Port NameSizeTypeRequired/OptionalFunction
Clock1InputRequiredWrite and read clock
WE1InputRequiredWrite enable associated to the flag logic only
RE1InputRequiredRead enable associated to the flag logic only
Aclr1InputRequiredAsynchronous Clear
EF1OutputOptionalEmpty Flag
FF1OutputOptionalFull Flag
AEF1OutputOptionalAlmost Empty Flag
AFF1OutputOptionalAlmost Full Flag