10.4.2.2 FIFO Flag Controller (no RAM) Parameter Description

The following table lists the parameters of the FIFO Flag Controller (no RAM).

Table 10-159. Parameter Description
ParameterValueFunction
WIDTHWidthWord length of Data and Q
DEPTHDepthNumber of FIFO words
FF_POLARITY1 2FF can be active high or not used
EF_POLARITY0 2EF can be active low or not used
AFF_VALaff_val (see parameter rules)AFF value (not used if aff_val is 0)
AEF_VALaef_val see parameter rules)AEF value (not used if aef_val is 0)
CLK_EDGERISE FALLClock can be rising or falling
Table 10-160. Implementation Parameters - MX/DX
ParameterValueDescription
LPMTYPELPM_FIFO_DQGeneric FIFO category
LPM_HINTFFIFOCTRLHigh speed FIFO Controller
MFFIFOCTRLMedium speed FIFO Controller—
Table 10-161. Implementation Parameters - SX/SX-A/eX
ParameterValueDescription
LPM_HINTFCTRFIFO Controller
Table 10-162. Fan-In Parameters
ParameterValueDescription
CLR_FANINAUTO MANUALSee Fan-in Control section
CLK_FANINAUTO MANUALSee Fan-in Control section
WE_FANINAUTO MANUALSee Fan-in Control section
RE_FANINAUTO MANUALSee Fan-in Control section