10.4.4.3 Soft FIFO Controller without Memory Functionality
The Soft FIFO controller with memory offers a dual- or single-clock design. The dual clock design allows independent read and write clock domains. Operations in the read domain are synchronous to the read clock, and operations in the write domain are synchronous to the write clock.
Selecting the single clock option results in a much simpler, smaller and faster design.