10.4.16.1.1 Initialization from Flash Memory
After the Flash Memory Block is reset, it begins the initialization for all of its configured clients (for more information, see the Flash Memory System Builder). During this phase, the INITACTIVE signal on the RAM with Initialization should be asserted. The following timing diagram illustrates the timing of the initialization operation.