10.4.16.1.2 Save-Back to Flash Memory
The save operation is initiated by asserting the CLIENT_UPDATE signal to the Flash Memory Block. The save operation is completed when the SAVE_COMPLETE signal is asserted. For more information, see the Flash Memory System Builder. The following timing diagrams illustrate the timing of the save operation.