10.4.5.2 Synchronous/Asynchronous Dual Port FIFO for ProASIC® and ProASIC®PLUS Parameter Description

This core has been obsoleted and must be used with caution.

See Implementation Rules.

The following tables list the parameter and implementation settings of the Synchronous/Asynchronous Dual Port FIFO for ProASIC and ProASICPLUS.

Table 10-170. Parameter Description
ParameterValueFunction
WIDTHWidthWord length of DI and DO
DEPTHDepthNumber of RAM words
RDAAsync transparentPipelinedRead data access
WRAasync syncWrite data access
Optionalspeed areaOptimization
PARITYcheckeven checkoddgeneven genodd noneParity check or parity generation
Table 10-171. Implementation Parameters
ParameterValueDescription
LPMTYPELPM_FIFO_DQGeneric FIFO category
LPM_HINTFIFO_DYNFIFO with dynamic trigger level
FIFO_STATICFIFO with static trigger level