2.2.22 Initialization Client

The Flash Memory System Builder initializes all configured clients using the data stored in Flash Memory when the system powers up. To initiate system power‑up initialization, the INIT_POWER_UP signal must be asserted high.

The Initialization Client can be used to set initial values for RAM or FIFO structures, such as lookup tables, filter‑coefficient lists, MAC addresses, or for ROM‑emulation purposes.

Figure 2-42. Add Initialization Client Dialog Box
???
Client Name
Specifies the name of the initialization client.
Start Address
Sets the starting address for the initialization client.
Size of Word
The word size in bits (8 or 9) of the initialized client. With a 9-bit word size, each word takes 2 bytes of Flash Memory System data.
Number of Words
Can be anywhere from 1-262144 for 8-bit words or 1-131072 for 9-bit words.
Enable on Demand Save to Flash Memory

Enables the content of Flash Memory System to be stored in the Flash Memory. For timing diagrams and signals operations, refer to Save data to FMS in the SmartGen Cores Reference Guide.

JTAG Protection
Click the checkbox to protect your JTAG from read and write.
Client Select and Save Request Port Names

Port names for the client chip select for initialization and save request for save-back. The port names are prefixed with the client name to group control signals.