2.2.8 Temperature Monitor

When used in conjunction with an external bipolar transistor, the Temperature Monitor is designed to measure temperature of an external location. A temperature monitor circuit can be very sensitive to system noise.

For information on digital filtering factor, acquisition time, and comparison‑flag specifications, see the Configuring Current, Voltage, and Temp peripherals section.

Figure 2-24. Configure Temperature Monitor Peripheral Dialog Box
???