2.2.6 Internal Voltage Monitor

The Internal Voltage Monitor measures the internal 1.5 V power‑supply voltage. The Maximum Input Voltage for this peripheral is fixed. This peripheral is mapped to logical channel 0 and does not have an associated physical package pin.

For information on digital filtering factor, acquisition time, and comparison‑flag specifications, see the Configuring Current, Voltage, and Temp peripherals section.

Figure 2-21. Internal Voltage Monitor Dialog Box
???