2.2.9 Voltage Monitor

The Voltage Monitor contains a 2-channel analog multiplexer that allows an incoming analog signal to be routed directly to the analog-to-digital converter, or allows the signal to be routed to a prescaler circuit before being sent to the ADC.

See the Configuring Current, Voltage, and Temp peripherals for information on the Digital filtering factor, Acquisition time, and Comparison Flag Specifications.