10.4.14.1 Synchronous/Asynchronous Dual Port RAM for ProASICPLUS® I/O Description
The following figure shows the I/O interface of the Synchronous/Asynchronous Dual Port RAM for ProASICPLUS.

The following table lists the I/O ports of the Synchronous/Asynchronous Dual Port RAM and ProASICPLUS.
| Port Name | Size | Type | Required/Optional | Function |
|---|---|---|---|---|
| DI | WIDTH | Input | Required | Input Data |
| RADDR | log2 (DEPTH) | Input | Required | Read Address |
| WADDR | log2 (DEPTH) | Input | Required | Write Address |
| WRB | 1 | Input | Required | Write pulse (active low ) |
| DIS | 1 | Input | Optional | DMUX select; please refer to the Deep Memories section of the ProASICPLUS RAM/FIFO blocks application note |
| RDB | 1 | Input | Required | Read pulse (active low ) |
| WCLK | 1 | Input | Required | Write Clock (active high) |
| RCLK | 1 | Input | Required | Read Clock (active high) |
| DO | WIDTH | Output | Required | Output data |
| DOS | 1 | Output | Optional | DMUX select; please refer to the Deep Memories section of the ProASICPLUS RAM/FIFO blocks application note |
| PI | WIDTH | Input | Optional | Input parity bits |
| PO | log2(WIDTH) | Output | Optional | Parity bits |
| WPE | 1 | Output | Optional | Write parity error flag |
| RPE | 1 | Output | Optional | Read parity error flag |