10.4.14.2 Synchronous/Asynchronous Dual Port RAM for ProASICPLUS® Parameter Description

The following table describes all the parameters of a Synchronous/Asynchronous Dual Port RAM for ProASICPLUS.

Table 10-201. Parameter Description
Parameter Value Function
WIDTH Width Word length of DI and DO
DEPTH Depth Number of RAM words
RDA async transparent pipelined Read Data Access
WRA async sync Write Data Access
OPT speed area Optimization
PARITY checkeven check-odd geneven genodd none Parity check or parity generation
Table 10-202. Implementation Parameters
Parameter Value Description
LPMTYPE LPM_RAM_DQ Generic Dual Port RAM category