10.4.7.1 Synchronous Dual Port FIFO without Flags I/O Description

The following figure shows the I/O interface of the Synchronous Dual Port FIFO without Flags.

Figure 10-67. Synchronous Dual Port FIFO without Flags I/O
þÿ

The following table lists the I/O ports of the Synchronous Dual Port FIFO without Flags.

Table 10-178. I/O Description
Port NameSizeTypeRequired/OptionalFunction
DataWIDTHInputRequiredInput Data
WE1InputRequiredWrite Enable
RE1InputRequiredRead Enable
WClock1InputRequiredWrite clock
RClock1InputRequiredRead clock
QWIDTHOutputRequiredOutput Data