10.4.6.1 Synchronous Dual Port Fifo with Flags I/O Description
The following figure shows the I/O interface of the Synchronous Dual Port FIFO with Flags.

The following table lists the I/O ports of the Synchronous Dual Port FIFO with Flags.
| Port Name | Size | Type | Required/Optional | Function |
|---|---|---|---|---|
| Data | WIDTH | Input | Required | Input Data |
| WE | 1 | Input | Required | Write Enable with the FIFO only (noflag) |
| RE | 1 | Input | Required | Read Enable with the FIFO only (no flag) |
| WEF | 1 | Input | Required | Write enable associated with the flag logic only (for DX/MX) |
| REF | 1 | Input | Required | Read enable associated with the flag logic only (for DX/MX) |
| Clock | 1 | Input | Required | Write and read clock |
| Q | WIDTH | Output | Required | Output Data |
| FF | 1 | Output | Required | Full Flag |
| EF | 1 | Output | Required | Empty Flag |
| AFF | 1 | Output | Optionalional | Almost Full Flag |
| AEF | 1 | Output | Optionalional | Almost Empty Flag |