10.4.15.3 Two Port RAM Parameter Description
The following table lists the Two Port RAM signals in generated netlists.
| Name | Type | Genfile Parameter | Bit/Bus | Description |
|---|---|---|---|---|
| WADDR | OUT | WADDRESS_PN | BUS | Write address |
| WD | IN | DATA_IN_PIN | BUS | Write data input |
| WEN | IN | WE_PN | Bit | Write enable |
| WCLK | IN | WCLOCK_PN | Bit | Write clock |
| RADDR | OUT | RADDRESS_PN | Bus | Read address |
| RD | OUT | DATA_OUT_PN | Bus | Read data input |
| RESET | IN | RESET_PN | Bit | Asynchronous reset |
| REN | IN | RE_PN | Bit | Read enable |
| RCLK | IN | RCLOCK_PN | Bit | Read clock |
| LP | IN | LP_PN | Bit | Low power input |
| FF | IN | FF_PN | Bit | Flash*Freeze input |
| RWCLK | IN | CLOCK_PN | Bit | Single clock for Two Port RAM |