10.4.15.1 Two Port RAM Functionality
The core configurator automatically cascades RAM blocks to create wider and deeper memories by choosing the most efficient aspect ratio. It also handles the grounding of unused bits. The core configurator supports the generation of memories that have different Read and Write aspect ratios.
You can create a Dual Port RAM or Two Port RAM. A Dual Port RAM has read and write access on both ports while a Two Port RAM allows write access on one port and read access on the other port.