29.6.4 Peripheral Module Disable 3 Register

Name: PMD3
Offset: 0xFA8

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CRCMD QEI2MD U3MDI2C3MDI2C2MD  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 7 – CRCMD CRC Module Disable bit

ValueDescription
1 CRC module is disabled
0 CRC module is enabled

Bit 5 – QEI2MD QEI Module 2 Disable bit

ValueDescription
1 QEI2 module is disabled
0 QEI2 module is enabled

Bit 3 – U3MD UART3 Module Disable bit

ValueDescription
1

UART3 module is disabled

0

UART3 module is enabled

Bit 2 – I2C3MD I2C3 Module Disable bit

ValueDescription
1

I2C3 module is disabled

0

I2C3 module is enabled

Bit 1 – I2C2MD I2C2 Module Disable bit

ValueDescription
1

I2C2 module is disabled

0

I2C2 module is enabled