29.6.3 Peripheral Module Disable 2 Register(1)

Note:
  1. Availability is dependent on the supported peripherals, refer to dsPIC33CK512MPT608 Product Families.
Name: PMD2
Offset: 0xFA6

Bit 15141312111098 
        CCP9MD 
Access R/W 
Reset 0 
Bit 76543210 
 CCP8MDCCP7MDCCP6MDCCP5MDCCP4MDCCP3MDCCP2MDCCP1MD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 8 – CCP9MD MCCP9 Module Disable bit

ValueDescription
1 MCCP9 module is disabled
0 MCCP9 module is enabled

Bit 7 – CCP8MD SCCP8 Module Disable bit

ValueDescription
1 SCCP8 module is disabled
0 SCCP8 module is enabled

Bit 6 – CCP7MD SCCP7 Module Disable bit

ValueDescription
1 SCCP7 module is disabled
0 SCCP7 module is enabled

Bit 5 – CCP6MD SCCP6 Module Disable bit

ValueDescription
1 SCCP6 module is disabled
0 SCCP6 module is enabled

Bit 4 – CCP5MD SCCP5 Module Disable bit

ValueDescription
1 SCCP5 module is disabled
0 SCCP5 module is enabled

Bit 3 – CCP4MD SCCP4 Module Disable bit

ValueDescription
1 SCCP4 module is disabled
0 SCCP4 module is enabled

Bit 2 – CCP3MD SCCP3 Module Disable bit

ValueDescription
1 SCCP3 module is disabled
0 SCCP3 module is enabled

Bit 1 – CCP2MD SCCP2 Module Disable bit

ValueDescription
1

SCCP2 module is disabled

0

SCCP2 module is enabled

Bit 0 – CCP1MD SCCP1 Module Disable bit

ValueDescription
1

SCCP1 module is disabled

0

SCCP1 module is enabled