29.6.7 Peripheral Module Disable 7 Register

Name: PMD7
Offset: 0xFB0

Bit 15141312111098 
   PDC6MDPDC5MDPDC4MDPDC3MDPDC2MDPDC1MD 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
     PTGMD    
Access R/W 
Reset 0 

Bit 13 – PDC6MD Peripheral DMA Controller 6 Module Disable bit

ValueDescription
1

PDC6 module is disabled

0

PDC6 module is enabled

Bit 12 – PDC5MD Peripheral DMA Controller 5 Module Disable bit

ValueDescription
1 PDC5 module is disabled
0 PDC5 module is enabled

Bit 11 – PDC4MD Peripheral DMA Controller 4 Module Disable bit

ValueDescription
1 PDC4 module is disabled
0 PDC4 module is enabled

Bit 10 – PDC3MD Peripheral DMA Controller 3 Module Disable bit

ValueDescription
1 PDC3 module is disabled
0 PDC3 module is enabled

Bit 9 – PDC2MD Peripheral DMA Controller 2 Module Disable bit

ValueDescription
1 PDC2 module is disabled
0 PDC2 module is enabled

Bit 8 – PDC1MD Peripheral DMA Controller 1 Module Disable bit

ValueDescription
1 PDC1 module is disabled
0 PDC1 module is enabled

Bit 3 – PTGMD PTG Module Disable bit

ValueDescription
1 PTG module is disabled
0 PTG module is enabled