29.6.8 Peripheral Module Disable 8 Register

Name: PMD8
Offset: 0xFB2

Bit 15141312111098 
   OPAMPMDSENT2MDSENT1MD  DMTMD 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
   CLC4MDCLC3MDCLC2MDCLC1MDBIASMD  
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 13 – OPAMPMD Op Amp Module Disable bit

ValueDescription
1

Op amp module is disabled

0

Op amp module is enabled

Bit 12 – SENT2MD SENT2 Module Disable bit

ValueDescription
1

SENT2 module is disabled

0

SENT2 module is enabled

Bit 11 – SENT1MD SENT1 Module Disable bit

ValueDescription
1

SENT1 module is disabled

0

SENT1 module is enabled

Bit 8 – DMTMD Deadman Timer Module Disable bit

ValueDescription
1

Deadman Timer module is disabled

0

Deadman Timer module is enabled

Bit 5 – CLC4MD CLC4 Module Disable bit

ValueDescription
1

CLC4 module is disabled

0

CLC4 module is enabled

Bit 4 – CLC3MD CLC3 Module Disable bit

ValueDescription
1

CLC3 module is disabled

0

CLC3 module is enabled

Bit 3 – CLC2MD CLC2 Module Disable bit

ValueDescription
1

CLC2 module is disabled

0

CLC2 module is enabled

Bit 2 – CLC1MD CLC1 Module Disable bit

ValueDescription
1

CLC1 module is disabled

0

CLC1 module is enabled

Bit 1 – BIASMD Constant-Current Source Module Disable bit

ValueDescription
1

Constant-current source module is disabled

0

Constant-current source module is enabled