29.6.6 Peripheral Module Disable 6 Register

Name: PMD6
Offset: 0xFAE

Bit 15141312111098 
 DMA7MDDMA6MDDMA5MDDMA4MDDMA3MDDMA2MDDMA1MDDMA0MD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 QEI3MD      SPI3MD 
Access R/WR/W 
Reset 00 

Bit 15 – DMA7MD DMA7 Module Disable bit

ValueDescription
1

DMA7 module is disabled

0

DMA7 module is enabled

Bit 14 – DMA6MD DMA6 Module Disable bit

ValueDescription
1

DMA6 module is disabled

0

DMA6 module is enabled

Bit 13 – DMA5MD DMA5 Module Disable bit

ValueDescription
1

DMA5 module is disabled

0

DMA5 module is enabled

Bit 12 – DMA4MD DMA4 Module Disable bit

ValueDescription
1

DMA4 module is disabled

0

DMA4 module is enabled

Bit 11 – DMA3MD DMA3 Module Disable bit

ValueDescription
1

DMA3 module is disabled

0

DMA3 module is enabled

Bit 10 – DMA2MD DMA2 Module Disable bit

ValueDescription
1

DMA2 module is disabled

0

DMA2 module is enabled

Bit 9 – DMA1MD DMA1 Module Disable bit

ValueDescription
1

DMA1 module is disabled

0

DMA1 module is enabled

Bit 8 – DMA0MD DMA0 Module Disable bit

ValueDescription
1

DMA0 module is disabled

0

DMA0 module is enabled

Bit 7 – QEI3MD QEI3 Module Disable bit

ValueDescription
1 QEI3 module is disabled
0 QEI3 module is enabled

Bit 0 – SPI3MD SPI3 Module Disable bit

ValueDescription
1

SPI3 module is disabled

0

SPI3 module is enabled