28.1.4 Deadman Timer Status Register

Note:
  1. BAD1, BAD2 and DMTEVENT bits are cleared only on a reset.
Name: DMTSTAT
Offset: 0x068

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 BAD1BAD2DMTEVENT    WINOPN 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 7 – BAD1  Deadman Timer Bad STEP1[7:0] Value Detect bit(1)

ValueDescription
1 Incorrect STEP1[7:0] value was detected
0 Incorrect STEP1[7:0] value was not detected

Bit 6 – BAD2  Deadman Timer Bad STEP2[7:0] Value Detect bit(1)

ValueDescription
1 Incorrect STEP2[7:0] value was detected
0 Incorrect STEP2[7:0] value was not detected

Bit 5 – DMTEVENT  Deadman Timer Event bit(1)

ValueDescription
1 Deadman Timer event was detected (counter expired, or bad STEP1[7:0] or STEP2[7:0] value was entered prior to counter increment)
0 Deadman Timer event was not detected

Bit 0 – WINOPN Deadman Timer Clear Window bit

ValueDescription
1 Deadman Timer clear window is open
0 Deadman Timer clear window is not open