28.1.1 Deadman Timer Control Register

Legend: SO = Settable Only bit

Note:
  1. This bit has control only when DMTDIS = 0 in the FDMT register.
  2. DMT cannot be disabled in software. Writing '0' to this bit has no effect.
Name: DMTCON
Offset: 0x05C

Bit 15141312111098 
 ON        
Access R/SO 
Reset 0 
Bit 76543210 
          
Access  
Reset  

Bit 15 – ON  DMT Enable bit(1,2)

ValueDescription
1 Deadman Timer module is enabled
0 Deadman Timer module is not enabled