3.10.7.6.1.4 T5OCRH – Timer5 Output Compare Register High Byte

The output compare register contains a 16-bit value that is continuously compared with the counter value (T5CNT). The T5OCRH represents the upper byte of the compare value. To ensure that both the high and low bytes are written simultaneously when the CPU writes to these registers, the access is performed using an 8-bit temporary high-byte register (TEMP). This temporary register is shared by all the other 16-bit registers.

See Accessing 16-bit Registers section for more details.

Name: T5OCRH
Offset: 0x08B
Reset: 0x00

Bit 76543210 
 T5OCR [15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – T5OCR [15:8] Timer5 Compare Counter Value High Byte