The output compare
register contains a 16-bit value that is continuously compared with the counter value
(T5CNT). The T5OCRL represents the lower byte of the compare value. To ensure that both
the high and low bytes are written simultaneously when the CPU writes to these
registers, the access is performed using an 8-bit temporary high-byte register (TEMP).
This temporary register is shared by all the other 16-bit registers.
Bits 7:0 – T5OCR[7:0] Timer5 Compare
Counter Value Low Byte
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.