3.10.6.5.6 DDRC – Port C Data Direction Register For a detailed description, see Ports as General Digital I/O. Name: DDRCOffset: 0x009Reset: 0x00Bit 76543210 DDRC5DDRC4DDRC3DDRC2DDRC1DDRC0 Access RRR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 7 – Reserved Bit This bit is reserved and reads as ‘0’. Bit 6 – Reserved Bit This bit is reserved and reads as ‘0’. Bit 5 – DDRC5 Bit 4 – DDRC4 Bit 3 – DDRC3 Bit 2 – DDRC2 Bit 1 – DDRC1 Bit 0 – DDRC0