3.10.6.5.10 DBENC – Debounce Enable Register Port C
| Name: | DBENC |
| Offset: | 0x155 |
| Reset: | 0x00 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBENC5 | DBENC4 | DBENC3 | DBENC2 | DBENC1 | DBENC0 | ||||
| Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – Reserved Bit
0’.Bit 6 – Reserved Bit
0’.