3.10.6.5.7 PINC – Port C Input Pins Address For a detailed description, see Ports as General Digital I/O. Name: PINCOffset: 0x008Reset: 0x00Bit 76543210 PINC5PINC4PINC3PINC2PINC1PINC0 Access RRRRRRRR Reset 00000000 Bit 7 – Reserved Bit This bit is reserved and reads as ‘0’. Bit 6 – Reserved Bit This bit is reserved and reads as ‘0’. Bit 5 – PINC5 Bit 4 – PINC4 Bit 3 – PINC3 Bit 2 – PINC2 Bit 1 – PINC1 Bit 0 – PINC0