3.10.6.5.5 PORTC – Port C Data Register For a detailed description, see Ports as General Digital I/O. Name: PORTCOffset: 0x00AReset: 0x00Bit 76543210 PORTC5PORTC4PORTC3PORTC2PORTC1PORTC0 Access RRR/WR/WR/WR/WR/WR/W Reset 00000000 Bit 7 – Reserved Bit This bit is reserved and reads as ‘0’. Bit 6 – Reserved Bit This bit is reserved and reads as ‘0’. Bit 5 – PORTC5 Bit 4 – PORTC4 Bit 3 – PORTC3 Bit 2 – PORTC2 Bit 1 – PORTC1 Bit 0 – PORTC0